IESNA:LM-63-2002
[TEST]P976421
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-53-C-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5300LM PACKAGE 90CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.32A 38.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5217.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 38.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1546.6 1551.9 1546.6 1535.9 1519.8 1498.5 1471.7 1443.2 1409.4 1368.4 
1325.6 1277.5 1224.1 1167.1 1102.9 1042.3 974.6 903.4 835.6 766.2 
696.7 632.5 570.2 511.4 459.7 409.8 363.5 318.9 279.7 240.5 
204.9 169.3 139.0 105.1 73.1 39.2 0.0 
1546.6 1553.7 1575.1 1600.0 1626.7 1642.8 1648.1 1646.3 1632.1 1612.5 
1580.4 1543.0 1494.9 1437.9 1373.7 1304.2 1229.4 1154.6 1079.7 1004.9 
937.2 874.8 812.5 757.2 703.8 655.7 611.1 566.6 520.3 477.5 
433.0 384.9 336.8 278.0 217.4 130.1 0.0 
1546.6 1560.8 1628.5 1689.1 1735.4 1771.1 1796.0 1806.7 1804.9 1788.9 
1762.2 1721.2 1673.1 1610.7 1541.2 1466.4 1382.6 1298.9 1216.9 1131.4 
1056.6 985.3 915.8 853.5 792.9 735.9 682.4 629.0 577.3 525.6 
473.9 422.3 365.3 292.2 213.8 114.0 0.0 
1546.6 1591.1 1685.5 1762.2 1824.5 1872.6 1902.9 1920.7 1924.3 1910.0 
1881.5 1837.0 1776.4 1705.1 1623.2 1532.3 1436.1 1336.3 1233.0 1143.9 
1051.2 969.3 890.9 819.6 753.7 694.9 637.9 586.2 534.5 486.4 
436.5 377.7 313.6 245.9 176.4 90.9 0.0 
1546.6 1591.1 1696.2 1776.4 1845.9 1897.6 1929.6 1947.5 1949.2 1936.8 
1906.5 1860.2 1794.2 1717.6 1626.7 1530.5 1427.2 1323.8 1225.9 1122.5 
1031.6 947.9 869.5 800.0 735.9 677.1 627.2 573.7 527.4 481.1 
433.0 368.8 306.5 242.3 167.5 87.3 0.0 
